Vertical TPN distribution board, Acti9 Disbo, 24 way, 100A, EZC incomer, surface mount
SKU :
A9H324MEZ100FDS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,707.00
SAR938.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
A9 VTPN 24 way EZC incomer 100A Surface
Vertical TPN distribution board, Acti9 Disbo, 24 way, 100A, EZC incomer, surface mount
SAR1,707.00
SAR938.85
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Application | low voltage electrical distribution |
| Range | Acti9 |
| Enclosure type | distribution enclosure |
| Number of ways | 24 ways (outgoer) |
| Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Application | low voltage electrical distribution |
| Range | Acti9 |
| Enclosure type | distribution enclosure |
| Number of ways | 24 ways (outgoer) |
| Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account