
calcActive())">
Vertical TPN distribution board, Acti9 Disbo, 12 way, 40A, EZC incomer, surface mount
A9H312MEZ40FDS
SAR1,380.00
SAR759.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9H312MEZ40FDS
Vertical TPN distribution board, Acti9 Disbo, 12 way, 40A, EZC incomer, surface mount
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vertical TPN distribution board, Acti9 Disbo, 12 way, 40A, EZC incomer, surface mount
SAR1,380.00
SAR759.00
Description
Vertical TPN distribution board, Acti9 Disbo, 12 way, 40A, EZC incomer, surface mount
Product Details
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 |
Enclosure type | distribution enclosure |
Number of ways | 12 ways (outgoer) |
Provided equipment | earthing bar - enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review