
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 13A, C curve, 10000A (IEC 60898-1), 15kA (IEC 60947-2), double term.
A9F07113
SAR89.00
SAR48.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F07113
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 13A, C curve, 10000A (IEC 60898-1), 15kA (IEC 60947-2), double term.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 13A, C curve, 10000A (IEC 60898-1), 15kA (IEC 60947-2), double term.
SAR89.00
SAR48.95
Description
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 13A, C curve, 10000A (IEC 60898-1), 15kA (IEC 60947-2), double term.
Product Details
Activity | HDCFD |
---|---|
Device Short Name | iC60H |
Device Application | distribution |
Curve Code | C |
Network Type | AC - DC |
Number of Protected Poles | 1 |
Range | Acti9 |
Poles Description | 1P |
Standards | EN 60898-1 - EN 60947-2 |
Breaking capacity | 10000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1 - 15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account