
calcActive())">
impulse relay iTL - 1P - 1NO - 16A - coil 12 VDC - 24 VAC 50/60Hz
A9C30111
SAR129.00
SAR70.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C30111
impulse relay iTL - 1P - 1NO - 16A - coil 12 VDC - 24 VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
impulse relay iTL - 1P - 1NO - 16A - coil 12 VDC - 24 VAC 50/60Hz
SAR129.00
SAR70.95
Description
impulse relay iTL - 1P - 1NO - 16A - coil 12 VDC - 24 VAC 50/60Hz
Product Details
Activity | HDCFD |
---|---|
Device Short Name | iTL |
Device Application | standard |
Network Type | AC |
Range | Acti9 |
Poles Description | 1P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review