
calcActive())">
contactor iCT - 3 poles - 3 NO - 40 A - 220..240 V AC
A9C20843
SAR335.00
SAR184.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C20843
contactor iCT - 3 poles - 3 NO - 40 A - 220..240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
contactor iCT - 3 poles - 3 NO - 40 A - 220..240 V AC
SAR335.00
SAR184.25
Description
contactor iCT - 3 poles - 3 NO - 40 A - 220..240 V AC
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 15 A AC-7B - 40 A AC-7A |
Device Short Name | iCT |
Device Application | motor-heating-lighting |
Control Type | remote control |
Network Type | AC |
Range | Acti9 |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review