
calcActive())">
A9 VTPN 30W 63A NSX MCCB
A9H330MNS63FD
SAR3,066.00
SAR1,686.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9H330MNS63FD
A9 VTPN 30W 63A NSX MCCB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
A9 VTPN 30W 63A NSX MCCB
SAR3,066.00
SAR1,686.30
Description
Acti9 Vertical TPN 30way with 63A NSX MCCB
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 63 A |
[ui] Rated Insulation Voltage | 690 V AC |
[uimp] Rated Impulse withstand Voltage | 6 kV |
Ambient Air Temperature for Operation | 50 °C |
[icw] Rated Short-Time withstand Current | 17 kA for 0.25 s |
Depth | 138.2 mm outside: , 134.5 mm embedded: |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | distribution board with incomer |
Range | Acti9 |
Standards | IEC 61439-3 |
Colour | white (RAL 9003) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review