A9 VTPN 24W 100A NSX MCCB

A9H324MNS100FD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Acti9 Vertical TPN 24way with 100A NSX MCCB

Product Details

Activity HDCFD
[in] Rated Current 100 A
[ui] Rated Insulation Voltage 690 V AC
[uimp] Rated Impulse withstand Voltage 6 kV
Ambient Air Temperature for Operation 50 °C
[icw] Rated Short-Time withstand Current 17 kA for 0.25 s
Depth 138.2 mm outside: , 134.5 mm embedded:
Device Application low voltage electrical distribution
IP Degree of Protection IP40 conforming to IEC 60529
Product or Component Type distribution board with incomer
Range Acti 9 Disbo
Standards IEC 61439-3
Colour white (RAL 9003)

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: A9 VTPN 24W 100A NSX MCCB
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.