
calcActive())">
PratiKa industrial plug - 16 A - 3P + N + E - 480...500 V AC - IP67
83862
SAR76.42
SAR42.03
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

83862
PratiKa industrial plug - 16 A - 3P + N + E - 480...500 V AC - IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PratiKa industrial plug - 16 A - 3P + N + E - 480...500 V AC - IP67
SAR76.42
SAR42.03
Description
PratiKa industrial plug - 16 A - 3P + N + E - 480...500 V AC - IP67
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | plug |
Poles Description | 3P + N + E |
Range | PratiKa |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account