
calcActive())">
PratiKa industrial plug - 32 A - 2P + E - 380...415 V AC - IP67
83569
SAR137.00
SAR75.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

83569
PratiKa industrial plug - 32 A - 2P + E - 380...415 V AC - IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PratiKa industrial plug - 32 A - 2P + E - 380...415 V AC - IP67
SAR137.00
SAR75.35
Description
PratiKa industrial plug - 32 A - 2P + E - 380...415 V AC - IP67
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | plug |
Poles Description | 2P + E |
Range | PratiKa |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account