
calcActive())">
Wall mounting plug, Mureva PK, 32A, 3P+N+E, 400V, IP44
83521
SAR118.00
SAR64.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

83521
Wall mounting plug, Mureva PK, 32A, 3P+N+E, 400V, IP44
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wall mounting plug, Mureva PK, 32A, 3P+N+E, 400V, IP44
SAR118.00
SAR64.90
Description
Wall mounting plug, Mureva PK, 32A, 3P+N+E, 400V, IP44
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | plug |
Poles Description | 3P + N + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review