PratiKa industrial socket - 32 A - 2P + E - 380...415 V AC - IP67
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
PratiKa industrial socket - 32 A - 2P + E - 380...415 V AC - IP67
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product or Component Type | socket |
|---|---|
| Poles Description | 2P + E |
| Range | PratiKa |
| Range | PRATIKA |
| Product or component type | SOCKET |
| Device short name | PratiKa socket |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| Plug, socket, control station shape | ANGLED |
| [In] rated current | 32 A |
| [Ue] rated operational voltage | 380...415 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 9 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | PINS: STAINLESS STEELSLEEVES: NICKEL PLATED BRASSSPRINGS: STAINLESS STEEL |
| Connections - terminals | CAPTIVE SCREWS, COMPLETELY LOOSENED |
| Cable cross section | 2.5…10 MM² |
| Cable outer diameter | 11.5…21 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Product weight | 0.512 KG |
| Base dimension | 106 X 130 MM |
| Height | 191 MM |
| Width | 106 MM |
| Depth | 148 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | RED |
| Standards | EN 60309-1EN 60309-2 |
| IP degree of protection | IP67 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.1 CM |
| Package 1 Width | 0.1 CM |
| Package 1 Length | 0.2 CM |
| Package 1 Weight | 596 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | 78fb8795-a40d-47b1-874c-18ea0cf17d72 |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Product or Component Type | socket |
|---|---|
| Poles Description | 2P + E |
| Range | PratiKa |
| Range | PRATIKA |
| Product or component type | SOCKET |
| Device short name | PratiKa socket |
| Plug, socket category | LOW VOLTAGE |
| Poles description | 2P + E |
| Network type | AC |
| Outlet standard | INDUSTRIAL |
| Mounting mode | WALL-MOUNTED |
| Plug, socket, control station shape | ANGLED |
| [In] rated current | 32 A |
| [Ue] rated operational voltage | 380...415 V |
| Network frequency | 50/60 HZ |
| Ground lug clockwise position | 9 H |
| Plug, socket material | HOUSING: SELF-EXTINGUISHING ENGINEERING POLYMER |
| Contacts material | PINS: STAINLESS STEELSLEEVES: NICKEL PLATED BRASSSPRINGS: STAINLESS STEEL |
| Connections - terminals | CAPTIVE SCREWS, COMPLETELY LOOSENED |
| Cable cross section | 2.5…10 MM² |
| Cable outer diameter | 11.5…21 MM |
| cable entry | CABLE GLAND |
| Thread type | PG 21 |
| Product weight | 0.512 KG |
| Base dimension | 106 X 130 MM |
| Height | 191 MM |
| Width | 106 MM |
| Depth | 148 MM |
| Colour | GREY (RAL 7035) |
| Voltage colour | RED |
| Standards | EN 60309-1EN 60309-2 |
| IP degree of protection | IP67 CONFORMING TO IEC 60529 |
| IK degree of protection | IK08 CONFORMING TO EN 62262 |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-11 |
| Relative humidity | 50 % AT 40 °C70 % AT 30 °C90 % AT 20 °C |
| Ambient air temperature for operation | 35 °C ( 86400 S ) |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.1 CM |
| Package 1 Width | 0.1 CM |
| Package 1 Length | 0.2 CM |
| Package 1 Weight | 596 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| SCIP Number | 78fb8795-a40d-47b1-874c-18ea0cf17d72 |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |