Wall mounting socket, Mureva PK, 32A, 2P+E, 220V, IP67
SKU :
83166
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR163.00
SAR89.65
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SOCKET WALL MOUNT 32A 2P-E 200-250V IP67
Wall mounting socket, Mureva PK, 32A, 2P+E, 220V, IP67
SAR163.00
SAR89.65
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Product or Component Type | socket |
| Poles Description | 2P + E |
| Range | Mureva |
| Outlet standard | industrial |
| Plug, socket category | low voltage |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Product or Component Type | socket |
| Poles Description | 2P + E |
| Range | Mureva |
| Outlet standard | industrial |
| Plug, socket category | low voltage |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account