
calcActive())">
PratiKa industrial socket - 16 A - 3P + E - 200...250 V AC - IP67
83155
SAR108.30
SAR59.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

83155
PratiKa industrial socket - 16 A - 3P + E - 200...250 V AC - IP67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PratiKa industrial socket - 16 A - 3P + E - 200...250 V AC - IP67
SAR108.30
SAR59.57
Description
PratiKa industrial socket - 16 A - 3P + E - 200...250 V AC - IP67
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | socket |
Poles Description | 3P + E |
Range | PratiKa |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account