Hermetically sealed plug in relays, Harmony, 3A, 4 CO, 6V DC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Hermetically sealed plug in relays, Harmony, 3A, 4 CO, 6V DC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
[in] Rated Current | 3 A |
[uc] Control Circuit Voltage | 6 V |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
Contacts material | gold flashed fine silver |
Contacts usage | hermetically sealed |
Series name | Miniature |