
calcActive())">
Hermetically sealed plug in relays, Harmony, 3A, 4 CO, 12V DC
782XDXH10-12D
SAR557.00
SAR306.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

782XDXH10-12D
Hermetically sealed plug in relays, Harmony, 3A, 4 CO, 12V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Hermetically sealed plug in relays, Harmony, 3A, 4 CO, 12V DC
SAR557.00
SAR306.35
Description
Hermetically sealed plug in relays, Harmony, 3A, 4 CO, 12V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[in] Rated Current | 3 A |
[uc] Control Circuit Voltage | 12 V |
Product or Component Type | plug-in relay |
Contacts material | gold flashed fine silver |
Contacts usage | hermetically sealed |
Series name | Miniature |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account