
calcActive())">
Harmony, Socket, for 782 relays, 10 A, 17 pins, screw connectors, mixed contact
70-782E14-1
SAR37.60
SAR20.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

70-782E14-1
Harmony, Socket, for 782 relays, 10 A, 17 pins, screw connectors, mixed contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Socket, for 782 relays, 10 A, 17 pins, screw connectors, mixed contact
SAR37.60
SAR20.68
Description
Harmony, Socket, for 782 relays, 10 A, 17 pins, screw connectors, mixed contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | diode 70-BSMD - jumper wire 16-782CBJ-1 |
[in] Rated Current | 10 A |
Product or Component Type | socket |
Number of terminals | 14 |
Switch function | 4PDT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account