
calcActive())">
Socket, Harmony, for 782H 792 relays, 10A, 14 pins, screw clamp terminals, mixed contact
70-461-1
SAR35.93
SAR19.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

70-461-1
Socket, Harmony, for 782H 792 relays, 10A, 14 pins, screw clamp terminals, mixed contact
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket, Harmony, for 782H 792 relays, 10A, 14 pins, screw clamp terminals, mixed contact
SAR35.93
SAR19.76
Description
Socket, Harmony, for 782H 792 relays, 10A, 14 pins, screw clamp terminals, mixed contact
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | relay 782XDXH - relay 792XDX |
[in] Rated Current | 10 A |
Product or Component Type | socket |
Number of terminals | 14 |
Switch function | 4PDT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review