HMIST6400

7" W basic operator terminal

45% Off
1/1
HMIST6400

7" W basic operator terminal

In stock
SKU
HMIST6400
Regular Price SAR4,337.60 Special Price SAR2,385.68
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

7" W basic operator terminal

Regular Price SAR4,337.60 Special Price SAR2,385.68
45% Off

Description

Touch panel screen, Harmony ST6, 7"W display, 2COM, 2Ethernet, USB host&device, 24 VDC

Product details

  • Activity
    IDHMI
  • Display Colour
    16 million colours
  • Display Resolution
    800 x 480 pixels WVGA
  • Display Size
    7 inch
  • Display Type
    colour TFT LCD
  • Inrush Current
    30 A
  • Memory Description
    1 GB device memory, 128 MB user data memory, 512 kB backup memory
  • Operating Altitude
    2000 m
  • Product or Component Type
    touch panel screen
  • Relative Humidity
    10-90 % non-condensing
  • Touch Panel
    single touch analogue resistive
  • Weight (in Kg)
    14 kg
  • [us] Rated Supply Voltage
    24 V DC (+/- 20 %)
  • Ambient Air Temperature for Storage
    -20-60 °C
  • Depth
    45 mm
  • Width
    208 mm
  • Height
    153 mm
  • IP Degree of Protection
    IP20 (rear panel) conforming to IEC 61131-2, IP65 (front panel) conforming to IEC 61131-2
  • Shock Resistance
    147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
  • Ambient Air Temperature for Operation
    0-50 °C
  • Electromagnetic Compatibility
    electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4, electrical fast transient/burst immunity test - test level: 1 kV (signal ports), electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 level 3, electrostatic discharge immunity test - test level: 8 kV (air discharge)
  • Vibration Resistance
    +/- 3.5 mm (f = 5-9 Hz) X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2, 9.8 m/s² (f = 9-150 Hz)
  • Range of Product
    Harmony ST6
  • Integrated Connection Type
    1 COM1 serial link - 1 SUB-D 9-pin female - RS232C (rate: 2400...115200 bps)bottom, 1 COM2 serial link - female RJ45 - RS485 (rate: 2400...115200 bps)back, COM2 serial link (rate: 2400...187500 bps)back, 1 USB 2.0 type Abottom, 1 USB 2.0 type micro B, 2 Ethernet
  • Power Consumption in W
    9 W
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:7" W basic operator terminal
Your Rating

* Required Field