
calcActive())">
5M CABLE FOR REMOTE GRAPHIC TERMINAL
VW3A1104R50
SAR214.20
SAR117.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A1104R50
5M CABLE FOR REMOTE GRAPHIC TERMINAL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
5M CABLE FOR REMOTE GRAPHIC TERMINAL
SAR214.20
SAR117.81
Description
remote cable - 5 m - for graphic display terminal
Product Details
Activity | IDVSD |
---|---|
Weight (in Kg) | 1kg |
Connector Type | RJ45 |
Net Weight | 0.25 kg |
Range | Altivar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review