Double Pole Switch, Vivace, 45A, 250V, 1 gang, with neon indicator, white
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Double Pole Switch, Vivace, 45A, 250V, 1 gang, with neon indicator, white
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product or Component Type | switch |
|---|---|
| Width | 86 mm |
| Range | Vivace |
| Height | 86 mm |
| Range | VIVACE |
| Product or component type | SWITCH |
| Device short name | KB31 |
| Device application | CONTROL SWITCH |
| Number of rocker | 1 |
| Additional switch application | ON/OFF SWITCHING |
| Switch function | DOUBLE 1-WAY |
| Colour tint | SURROUND: WHITEBASE: WHITE |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE PRODUCT |
| Actuator | ROCKER |
| Pilot light | NEON INDICATOR LAMP |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Surface finish | GLOSSY |
| surface treatment | UNTREATED |
| [Ue] rated operational voltage | 220...250 V |
| Type of packing | PLASTIC BAG |
| Network type | AC |
| Quantity per set | 1 |
| Sale per indivisible quantity | 1 |
| Rated current | 45 A |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Connections - terminals | SCREW TERMINAL |
| Embedding depth | 25 MM |
| Number of terminals | 6 |
| Rated current | 45 A AT 250 V AC, INDUCTIVE45 A AT 250 V AC, RESISTIVE |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 6 SCREW TERMINALS |
| Tightening torque | 0.4 N.M |
| Clamping connection capacity | 16 MM² FOR RIGID OR STRANDED CABLE(S) |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Standards | MS IEC 60669-1SS 227 |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.37 CM |
| Package 1 Width | 0.87 CM |
| Package 1 Length | 0.87 CM |
| Package 1 Weight | 144.825 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8035036754 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0186854258 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0024218177 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7.7237925926 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0145494825 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Product or Component Type | switch |
|---|---|
| Width | 86 mm |
| Range | Vivace |
| Height | 86 mm |
| Range | VIVACE |
| Product or component type | SWITCH |
| Device short name | KB31 |
| Device application | CONTROL SWITCH |
| Number of rocker | 1 |
| Additional switch application | ON/OFF SWITCHING |
| Switch function | DOUBLE 1-WAY |
| Colour tint | SURROUND: WHITEBASE: WHITE |
| Technology type | ELECTROMECHANICAL |
| Device presentation | COMPLETE PRODUCT |
| Actuator | ROCKER |
| Pilot light | NEON INDICATOR LAMP |
| Number of gangs | 1 GANG |
| Colour tint | WHITE |
| Material | POLYCARBONATE: GRID PLATEPOLYCARBONATE: SURROUNDPOLYCARBONATE: BASE |
| Surface finish | GLOSSY |
| surface treatment | UNTREATED |
| [Ue] rated operational voltage | 220...250 V |
| Type of packing | PLASTIC BAG |
| Network type | AC |
| Quantity per set | 1 |
| Sale per indivisible quantity | 1 |
| Rated current | 45 A |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| fixing mode | BY SCREW M3.5 |
| fixing center | 60.3 MM |
| Connections - terminals | SCREW TERMINAL |
| Embedding depth | 25 MM |
| Number of terminals | 6 |
| Rated current | 45 A AT 250 V AC, INDUCTIVE45 A AT 250 V AC, RESISTIVE |
| [Ue] rated operational voltage | 250 V AC |
| Network frequency | 50/60 HZ |
| Contacts material | BRASS AND PHOSPHOR BRONZE |
| Connections - terminals | 6 SCREW TERMINALS |
| Tightening torque | 0.4 N.M |
| Clamping connection capacity | 16 MM² FOR RIGID OR STRANDED CABLE(S) |
| Wire stripping length | 12 MM |
| Width | 86 MM |
| Height | 86 MM |
| Depth | 37 MM |
| Standards | MS IEC 60669-1SS 227 |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M |
| Environmental characteristic | INDOOR USE |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.37 CM |
| Package 1 Width | 0.87 CM |
| Package 1 Length | 0.87 CM |
| Package 1 Weight | 144.825 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 29 |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8035036754 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0186854258 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0024218177 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 7.7237925926 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0145494825 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |