
calcActive())">
45A CNN Unit
E82554_MB_G1
SAR63.00
SAR34.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E82554_MB_G1
45A CNN Unit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
45A CNN Unit
SAR63.00
SAR34.65
Description
45A 250V 1 Gang Connection Unit, Matt black
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.02 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 3 x 4 mm² for stranded cable(s), 1 x 10 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | connection unit |
Cover Frame Colour Tint | matt black |
Width | 87 mm |
Range | Pieno |
Depth | 43.82 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 45 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | BS 5733 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account