![45A 250V VERTICAL DOUBLE POLE SWITCH main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/k/b/kbt31vdr45n.jpg)
45A 250V VERTICAL DOUBLE POLE SWITCH
Excl. Tax
Excl. Tax
All Sellers
![45A 250V VERTICAL DOUBLE POLE SWITCH](https://eshop-sa.se.com/media/catalog/product/k/b/kbt31vdr45n.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
45A 250V VERTICAL DOUBLE POLE SWITCH
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 4.8 kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 16 mm² |
Colour Tint | white |
Connections - Terminals | pillar terminal |
Product or Component Type | switch |
Width | 86 mm |
Range | Vivace |
Height | 146 mm |
Embedding Depth | 47 mm |
Number of Gangs | 2 gangs |
Range of Product | Vivace |
Rated Current | 45 A at 250 V AC, inductive, 45 A at 250 V AC, resistive |
Relative Humidity | 0-95 % |
Standards | MS IEC 60669-1#|#SS 227 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |