
calcActive())">
400W LIGHT DIMMER
KB31RD400
SAR108.30
SAR59.57
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31RD400
400W LIGHT DIMMER
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
400W LIGHT DIMMER
SAR108.30
SAR59.57
Description
1 Gang 400W Light Dimmer
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 220...240 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1.5 mm² |
Connections - Terminals | pillar terminals |
Product or Component Type | dimmer |
Cover Frame Colour Tint | white |
Width | 87 mm |
Range | Vivace |
Height | 87 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Relative Humidity | 0-95 % |
Standards | IEC 60669-2-1 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account