3P3T MICROLOGIC 2.2 160A NSX250F

LV431771
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Circuit breaker, ComPact NSX250F, 36kA/415VAC, MicroLogic 2.2 trip unit 160A, 3 poles 3d

Product Details

Activity PPCCB
Breaking Capacity 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 480 V AC 50/60 Hz conforming to UL 508, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 600 V AC 50/60 Hz conforming to UL 508
Weight (in Kg) 1kg
[uimp] Rated Impulse withstand Voltage 8 kV
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
[tr] Long-Time Delay Adjustment Range 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir
Breaking Capacity Code F 36 kA 415 V AC
Connection Pitch 35 mm
Device Short Name NSX250F
Long Time Delay Adjustment Type fixed
Instantaneous Pick-Up Adjustment Range 2400 A
Compatibility Code NSX250
Long Time Pick-Up Adjustment Range 63...160 A
IK Degree of Protection IK07 conforming to IEC 62262
IP Degree of Protection IP40 conforming to IEC 60529
[in] Rated Current 160 A at 40 °C
Instantaneous Pick-Up Adjustment Type Ii fixed
Electrical Durability 5000 cycles at 690 V In, 10000 cycles at 690 V In/2, 10000 cycles at 440 V In, 20000 cycles at 440 V In/2
Control Type toggle
Height 161 mm
Operating Altitude 0...2000 m without derating, 2000 m...5000 m with derating
Long Time Pick-Up Adjustment Type Ir adjustable 9 settings
Protected Poles Description 3t
Depth 86 mm
Product or Component Type circuit breaker
Network Type AC
Range ComPact
Net Weight 2.4 kg
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name ComPact NSX
Poles Description 3P
Trip Unit Name Micrologic 2.2
Width 105 mm
Trip Unit Protection Functions LSoI
Trip Unit Technology electronic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 3P3T MICROLOGIC 2.2 160A NSX250F
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.