
calcActive())">
3P3T MICROLOGIC 1.3 M 320A NSX400F
LV432748
SAR3,753.63
SAR2,064.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432748
3P3T MICROLOGIC 1.3 M 320A NSX400F
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3P3T MICROLOGIC 1.3 M 320A NSX400F
SAR3,753.63
SAR2,064.50
Description
Circuit breaker, ComPact NSX400F, 36kA/415VAC, MicroLogic 1.3M trip unit 320A, 3 poles 3d
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 480 V AC 50/60 Hz conforming to UL 508, 20 kA at 600 V AC 50/60 Hz conforming to UL 508, 20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 0.256 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | F 36 kA 415 V AC |
Connection Pitch | 45 mm |
Device Short Name | NSX400F |
Instantaneous Pick-Up Adjustment Range | 4800 A |
Compatibility Code | NSX400 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 320 A at 65 °C |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Electrical Durability | 3000 cycles at 690 V In, 6000 cycles at 690 V In/2, 6000 cycles at 440 V In, 12000 cycles at 440 V In/2 |
Control Type | toggle |
Height | 255 mm |
Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
Protected Poles Description | 3t |
Depth | 110 mm |
Product or Component Type | circuit breaker |
Network Type | AC |
Range | ComPact |
Net Weight | 6.05 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 3P |
Trip Unit Name | Micrologic 1.3 M |
Width | 140 mm |
Trip Unit Protection Functions | I |
Trip Unit Technology | electronic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account