3P3T MA50 NSX100H

LV429761
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Circuit breaker, ComPact NSX100H, 70kA/415VAC, MA trip unit 50A, 3 poles 3d

Product Details

Activity PPCCB
Breaking Capacity 10 kA at 600 V AC 50/60 Hz conforming to UL 508, 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 65 kA at 480 V AC 50/60 Hz conforming to UL 508, 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
Weight (in Kg) 0.13 kg
[uimp] Rated Impulse withstand Voltage 8 kV
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
Breaking Capacity Code H 70 kA 415 V AC
Connection Pitch 35 mm
Device Short Name NSX100H
Compatibility Code NSX100
IK Degree of Protection IK07 conforming to IEC 62262
IP Degree of Protection IP40 conforming to IEC 60529
[in] Rated Current 50 A at 65 °C
Electrical Durability 10000 cycles at 690 V In, 20000 cycles at 690 V In/2, 30000 cycles at 440 V In, 50000 cycles at 440 V In/2
Control Type toggle
Height 161 mm
Operating Altitude 0...2000 m without derating, 2000 m...5000 m with derating
Protected Poles Description 3t
Depth 86 mm
Product or Component Type circuit breaker
Network Type AC
Range ComPact
Net Weight 2.05 kg
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name ComPact NSX
Poles Description 3P
Trip Unit Name MA
Width 105 mm
Trip Unit Protection Functions I
Trip Unit Technology magnetic

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 3P3T MA50 NSX100H
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.