3P NSX400S WITHOUT TRIP UNIT COMPACT CI

LV432414
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Circuit breaker basic frame, ComPact NSX400S, 100kA at 415VAC 50/60 Hz, 400A, without trip unit, 3 poles

Product Details

Activity PPCCB
Breaking Capacity 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Weight (in Kg) 0.135 kg
[uimp] Rated Impulse withstand Voltage 8 kV conforming to IEC 60947-2
[ue] Rated Operational Voltage 690 V AC 50/60 Hz
Ambient Air Temperature for Storage -50-85 °C
Ambient Air Temperature for Operation -25-70 °C
[lcs] Rated Service Breaking Capacity 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 12 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 125 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
Connection Pitch 45 mm
Device Short Name Compact NSX400S
Compatibility Code NSX400
IK Degree of Protection IK07 conforming to IEC 62262
IP Degree of Protection IP40 conforming to IEC 60529
[in] Rated Current 400 A at 40 °C
Electrical Durability 12000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 3000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 6000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
Control Type toggle
Height 255 mm
Depth 110 mm
Product or Component Type basic frame
Network Type AC
Range ComPact
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
Utilisation Category category A
Network Frequency 50/60 Hz
Product Name ComPact NSX
Poles Description 3P
Width 140 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 3P NSX400S WITHOUT TRIP UNIT COMPACT CI
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.