
calcActive())">
3P NSX100S WITHOUT TRIP UNIT COMPACT CI
LV429018
SAR1,246.78
SAR685.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429018
3P NSX100S WITHOUT TRIP UNIT COMPACT CI
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
3P NSX100S WITHOUT TRIP UNIT COMPACT CI
SAR1,246.78
SAR685.73
Description
Circuit breaker basic frame, ComPact NSX100S, 100kA at 415VAC 50/60 Hz, 100A, without trip unit, 3 poles
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 45 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection Pitch | 35 mm |
Device Short Name | NSX100S |
Compatibility Code | NSX100 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 100 A at 40 °C |
Electrical Durability | 10000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 20000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
Control Type | toggle |
Height | 161 mm |
Depth | 86 mm |
Product or Component Type | basic frame |
Network Type | AC |
Range | ComPact |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 3P |
Width | 105 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account