Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,160A,220V AC coil,60Hz
SKU :
LC1E160M6
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,259.87
SAR692.93
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,160A,220V AC coil,60Hz
SAR1,259.87
SAR692.93
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.026 kg |
| [ith] Conventional Free Air Thermal Current | 200 A (at 40 °C) |
| Pole Contact Composition | 3 NO |
| [ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 220 V AC 60 Hz |
| Range | EasyPact |
| Control Circuit Type | AC at 60 Hz |
| Control Circuit Voltage Limits | 0.85...1.1 Uc (55-55 °C):operational 60 Hz, 0.35...0.55 Uc (55-55 °C):drop-out 60 Hz |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Maximum Operating Rate | 1200 cyc/h 55 °C |
| Operating Time | 20...50 ms on closing, 6...20 ms on opening |
| Poles Description | 3P |
| Operating Altitude | 3000 m without derating |
| Net Weight | 2.3 kg |
| Mechanical Durability | 400000 cycles |
| Standards | IEC 60947-1, IEC 60947-5-1, IEC 60947-4-1 |
| Power Dissipation per Pole | 24 W AC-1, 15 W AC-3 |
| Utilisation Category | AC-1#|#AC-3 |
| [icw] Rated Short-Time withstand Current | 1400 A 40 °C - 10 s for power circuit |
| [uimp] Rated Impulse withstand Voltage | 8 kV coil not connected to the power circuit conforming to IEC 60947 |
| [ie] Rated Operational Current | 160 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 200 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
| Product Certifications | EAC#|#CE |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Height | 158 mm |
| Depth | 132 mm |
| Width | 120 mm |
| Range | EasyPact |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.026 kg |
| [ith] Conventional Free Air Thermal Current | 200 A (at 40 °C) |
| Pole Contact Composition | 3 NO |
| [ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 220 V AC 60 Hz |
| Range | EasyPact |
| Control Circuit Type | AC at 60 Hz |
| Control Circuit Voltage Limits | 0.85...1.1 Uc (55-55 °C):operational 60 Hz, 0.35...0.55 Uc (55-55 °C):drop-out 60 Hz |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Maximum Operating Rate | 1200 cyc/h 55 °C |
| Operating Time | 20...50 ms on closing, 6...20 ms on opening |
| Poles Description | 3P |
| Operating Altitude | 3000 m without derating |
| Net Weight | 2.3 kg |
| Mechanical Durability | 400000 cycles |
| Standards | IEC 60947-1, IEC 60947-5-1, IEC 60947-4-1 |
| Power Dissipation per Pole | 24 W AC-1, 15 W AC-3 |
| Utilisation Category | AC-1#|#AC-3 |
| [icw] Rated Short-Time withstand Current | 1400 A 40 °C - 10 s for power circuit |
| [uimp] Rated Impulse withstand Voltage | 8 kV coil not connected to the power circuit conforming to IEC 60947 |
| [ie] Rated Operational Current | 160 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 200 A (at <55 °C) at <= 440 V AC AC-1 for power circuit |
| Product Certifications | EAC#|#CE |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Height | 158 mm |
| Depth | 132 mm |
| Width | 120 mm |
| Range | EasyPact |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













