3P CONTACTOR TESYS E 132KW 400V AC3 220V

LC1E250M6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Contactor,EasyPact TVS,3P(3NO),AC-3,=440V,250A,220V AC coil,60Hz

Product Details

Activity PPCTR
Weight (in Kg) 0.201 kg
[ith] Conventional Free Air Thermal Current 36 A (at 55 °C)
Pole Contact Composition 3 NO
[ue] Rated Operational Voltage power circuit: <= 690 V AC 50/60 Hz
Product or Component Type contactor
[uc] Control Circuit Voltage 220 V AC 60 Hz
Range EasyPact
Control Circuit Type AC at 60 Hz
Control Circuit Voltage Limits 0.85...1.1 Uc (55-55 °C):operational 60 Hz, 0.35...0.55 Uc (55-55 °C):drop-out 60 Hz
Fire Resistance 850 °C conforming to IEC 60695-2-1
Maximum Operating Rate 1200 cyc/h 55 °C
Operating Time 20...35 ms on closing, 7...15 ms on opening
Poles Description 3P
Operating Altitude 3000 m without derating
Net Weight 4.7 kg
Mechanical Durability 500000 cycles
Standards IEC 60947-1, IEC 60947-4-1, IEC 60947-5-1
Power Dissipation per Pole 20 W AC-3, 29 W AC-1
Utilisation Category AC-3#|#AC-1
[icw] Rated Short-Time withstand Current 1800 A 40 °C - 10 s for power circuit
[uimp] Rated Impulse withstand Voltage 8 kV coil not connected to the power circuit conforming to IEC 60947
[ie] Rated Operational Current 250 A (at <55 °C) at <= 440 V AC AC-3 for power circuit, 300 A (at <40 °C) at <= 440 V AC AC-1 for power circuit
Product Certifications EAC#|#CE
[ui] Rated Insulation Voltage 690 V conforming to IEC 60947-4-1
Height 197 mm
Depth 181 mm
Width 168.5 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 3P CONTACTOR TESYS E 132KW 400V AC3 220V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.