Contactor, TeSys K, 3P, AC-3/AC-3e,440V 16A, aux. 1NO, 220...230V AC coil, screw clamp terminals
SKU :
LC1K1610M7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR152.00
SAR83.60
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 16A, aux. 1NO, 220...230V AC coil, screw clamp terminals
SAR152.00
SAR83.60
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.21 kg |
| [ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
| Pole Contact Composition | 3 NO |
| Product Name | TeSys K |
| [ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz, signalling circuit: 690 V AC 50/60 Hz |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 220...230 V AC 50/60 Hz |
| Range | TeSys |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
| Device Application | control |
| Maximum Operating Rate | 3600 cyc/h |
| Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
| Poles Description | 3P |
| Operating Altitude | 2000 m without derating |
| Net Weight | 0.18 kg |
| Mechanical Durability | 10 Mcycles |
| Standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1 |
| Utilisation Category | AC-3#|#AC-1#|#AC-3e |
| [icw] Rated Short-Time withstand Current | 115 A 50 °C - 1 s for power circuit, 105 A 50 °C - 5 s for power circuit, 100 A 50 °C - 10 s for power circuit, 75 A 50 °C - 30 s for power circuit, 55 A 50 °C - 1 min for power circuit, 50 A 50 °C - 3 min for power circuit, 25 A 50 °C - >= 15 min for power circuit, 80 A - 1 s for signalling circuit, 90 A - 500 ms for signalling circuit, 110 A - 100 ms for signalling circuit |
| Ambient Air Temperature for Operation | -25-50 °C |
| [uimp] Rated Impulse withstand Voltage | 8 kV |
| Ambient Air Temperature for Storage | -50-80 °C |
| [ie] Rated Operational Current | 16 A at <= 440 V AC-3 for power circuit, 20 A at <= 690 V AC-1 for power circuit, 16 A at <= 440 V AC-3e for power circuit |
| Compatibility Code | LC1K |
| Product Certifications | CB Scheme#|#UKCA |
| [ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508, power circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-5-1, signalling circuit: 600 V conforming to UL 508, power circuit: 600 V conforming to CSA C22.2 No 14, signalling circuit: 600 V conforming to CSA C22.2 No 14 |
| Height | 58 mm |
| Depth | 57 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.21 kg |
| [ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
| Pole Contact Composition | 3 NO |
| Product Name | TeSys K |
| [ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz, signalling circuit: 690 V AC 50/60 Hz |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 220...230 V AC 50/60 Hz |
| Range | TeSys |
| Control Circuit Type | AC at 50/60 Hz |
| Control Circuit Voltage Limits | operational: 0.85...1.1 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
| Device Application | control |
| Maximum Operating Rate | 3600 cyc/h |
| Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
| Poles Description | 3P |
| Operating Altitude | 2000 m without derating |
| Net Weight | 0.18 kg |
| Mechanical Durability | 10 Mcycles |
| Standards | EN/IEC 60947-4-1, EN/IEC 60947-5-1 |
| Utilisation Category | AC-3#|#AC-1#|#AC-3e |
| [icw] Rated Short-Time withstand Current | 115 A 50 °C - 1 s for power circuit, 105 A 50 °C - 5 s for power circuit, 100 A 50 °C - 10 s for power circuit, 75 A 50 °C - 30 s for power circuit, 55 A 50 °C - 1 min for power circuit, 50 A 50 °C - 3 min for power circuit, 25 A 50 °C - >= 15 min for power circuit, 80 A - 1 s for signalling circuit, 90 A - 500 ms for signalling circuit, 110 A - 100 ms for signalling circuit |
| Ambient Air Temperature for Operation | -25-50 °C |
| [uimp] Rated Impulse withstand Voltage | 8 kV |
| Ambient Air Temperature for Storage | -50-80 °C |
| [ie] Rated Operational Current | 16 A at <= 440 V AC-3 for power circuit, 20 A at <= 690 V AC-1 for power circuit, 16 A at <= 440 V AC-3e for power circuit |
| Compatibility Code | LC1K |
| Product Certifications | CB Scheme#|#UKCA |
| [ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508, power circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-5-1, signalling circuit: 600 V conforming to UL 508, power circuit: 600 V conforming to CSA C22.2 No 14, signalling circuit: 600 V conforming to CSA C22.2 No 14 |
| Height | 58 mm |
| Depth | 57 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













