3CO 10A Relay Cylind +LTB-LED 24VAC
SKU :
RUMC31B7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR64.00
SAR27.52
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
3CO 10A Relay Cylind +LTB-LED 24VAC
SAR64.00
SAR27.52
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | lockable test button |
| Dielectric Strength | 1500 V AC between contacts with micro disconnection, 2500 V AC between coil and contact with reinforced, 2000 V AC between poles with basic |
| Maximum Switching Voltage | 250 V conforming to IEC |
| Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27, 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
| Mechanical Durability | 5000000 cycles |
| Pollution Degree | 2 |
| Net Weight | 0.086 kg |
| Reset Time | 20 ms at nominal voltage |
| Safety Reliability Data | B10d = 100000 |
| Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 4 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | RUM |
| Status LED | without |
| [in] Rated Current | 10 A |
| [uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
| Ambient Air Temperature for Operation | -40-55 °C |
| Product or Component Type | plug-in relay |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | lockable test button |
| Dielectric Strength | 1500 V AC between contacts with micro disconnection, 2500 V AC between coil and contact with reinforced, 2000 V AC between poles with basic |
| Maximum Switching Voltage | 250 V conforming to IEC |
| Shock Resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27, 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
| Mechanical Durability | 5000000 cycles |
| Pollution Degree | 2 |
| Net Weight | 0.086 kg |
| Reset Time | 20 ms at nominal voltage |
| Safety Reliability Data | B10d = 100000 |
| Vibration Resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 4 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | RUM |
| Status LED | without |
| [in] Rated Current | 10 A |
| [uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
| Ambient Air Temperature for Operation | -40-55 °C |
| Product or Component Type | plug-in relay |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account