
calcActive())">
APC CAT 5 UTP 568B PATCH CABLE, GREY, RJ45 MALE TO RJ45 MALE, 4 PAIR, 24 AWG, STRANDED, PVC, 100 FT
3827GY-100
SAR208.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
3827GY-100
APC CAT 5 UTP 568B PATCH CABLE, GREY, RJ45 MALE TO RJ45 MALE, 4 PAIR, 24 AWG, STRANDED, PVC, 100 FT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC CAT 5 UTP 568B PATCH CABLE, GREY, RJ45 MALE TO RJ45 MALE, 4 PAIR, 24 AWG, STRANDED, PVC, 100 FT
SAR208.12
Description
APC CAT 5 UTP 568B PATCH CABLE, GREY, RJ45 MALE TO RJ45 MALE, 4 PAIR, 24 AWG, STRANDED, PVC, 100 FT
Product Details
Product weight | 1.18_kg |
---|---|
Height | 25.4 cm |
Depth | 7.6 cm |
Width | 17.8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account