
calcActive())">
Circuit breaker frame, ComPact NS2500N, 50kA/415VAC, 2500A, fixed, manually operated, without trip unit, 3P
34012
SAR28,951.00
SAR15,923.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

34012
Circuit breaker frame, ComPact NS2500N, 50kA/415VAC, 2500A, fixed, manually operated, without trip unit, 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker frame, ComPact NS2500N, 50kA/415VAC, 2500A, fixed, manually operated, without trip unit, 3P
SAR28,951.00
SAR15,923.05
Description
Circuit breaker frame, ComPact NS2500N, 50kA/415VAC, 2500A, fixed, manually operated, without trip unit, 3P
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 2500 A at 50 °C |
Control Type | toggle |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Breaking capacity | 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 - 65 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Compact NS2500N |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account