
calcActive())">
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 2.0 trip unit, 1000A, fixed, 3 poles 3d
33472
SAR9,643.00
SAR5,303.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33472
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 2.0 trip unit, 1000A, fixed, 3 poles 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 2.0 trip unit, 1000A, fixed, 3 poles 3d
SAR9,643.00
SAR5,303.65
Description
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 2.0 trip unit, 1000A, fixed, 3 poles 3d
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | N 50 kA 415 V AC |
[in] Rated Current | 1000 A at 50 °C |
Control Type | rotary handle - toggle |
Protected Poles Description | 3D |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Trip Unit Protection Functions | LI |
Trip Unit Technology | electronic |
Breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | MicroLogic 2.0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account