Circuit breaker, ComPact NS800H, 70kA/415VAC, Micrologic 2.0 trip unit, 800A, fixed, 4 poles 4d
SKU :
33470
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR10,614.00
SAR5,837.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAKER COMPACT NS800H MICROLOGI
Circuit breaker, ComPact NS800H, 70kA/415VAC, Micrologic 2.0 trip unit, 800A, fixed, 4 poles 4d
SAR10,614.00
SAR5,837.70
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H 70 kA 415 V AC |
| [in] Rated Current | 800 A at 50 °C |
| Control Type | rotary handle - toggle |
| Protected Poles Description | 4D |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | electronic |
| Breaking capacity | 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
| Neutral position | left |
| Trip unit name | MicroLogic 2.0 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | H 70 kA 415 V AC |
| [in] Rated Current | 800 A at 50 °C |
| Control Type | rotary handle - toggle |
| Protected Poles Description | 4D |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Trip Unit Protection Functions | LI |
| Trip Unit Technology | electronic |
| Breaking capacity | 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
| Neutral position | left |
| Trip unit name | MicroLogic 2.0 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account