
calcActive())">
Basic switch disconnector, ComPact NS800NA, fixed, manually operated, 800A, 690VAC 50/60Hz, 4P
33423
SAR5,046.00
SAR2,775.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33423
Basic switch disconnector, ComPact NS800NA, fixed, manually operated, 800A, 690VAC 50/60Hz, 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Basic switch disconnector, ComPact NS800NA, fixed, manually operated, 800A, 690VAC 50/60Hz, 4P
SAR5,046.00
SAR2,775.30
Description
Basic switch disconnector, ComPact NS800NA, fixed, manually operated, 800A, 690VAC 50/60Hz, 4P
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | NA |
Network Type | AC |
Poles Description | 4P |
Offer type | C4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account