Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 5.0A trip unit, 1000A, fixed, 3 poles 3d
SKU :
33343
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR15,088.00
SAR8,298.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CIRCUIT BREAKER COMPACT NS1000N MICROLOG
Circuit breaker, ComPact NS1000N, 50kA/415VAC, Micrologic 5.0A trip unit, 1000A, fixed, 3 poles 3d
SAR15,088.00
SAR8,298.40
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | N 50 kA 415 V AC |
| [in] Rated Current | 1000 A at 50 °C |
| Control Type | rotary handle - toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | LSI |
| Trip Unit Technology | electronic |
| Breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
| Trip unit name | MicroLogic 5.0 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| Breaking Capacity Code | N 50 kA 415 V AC |
| [in] Rated Current | 1000 A at 50 °C |
| Control Type | rotary handle - toggle |
| Protected Poles Description | 3D |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Protection Functions | LSI |
| Trip Unit Technology | electronic |
| Breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
| Trip unit name | MicroLogic 5.0 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account