![Circuit breaker frame, ComPact NS1000N, 50kA/415VAC, 1000A, fixed, electrically operated, without trip unit, 4P main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/3/3/33294_3.jpg)
Circuit breaker frame, ComPact NS1000N, 50kA/415VAC, 1000A, fixed, electrically operated, without trip unit, 4P
Excl. Tax
Excl. Tax
All Sellers
![Circuit breaker frame, ComPact NS1000N, 50kA/415VAC, 1000A, fixed, electrically operated, without trip unit, 4P](https://eshop-sa.se.com/media/catalog/product/3/3/33294_3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker frame, ComPact NS1000N, 50kA/415VAC, 1000A, fixed, electrically operated, without trip unit, 4P
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 1000 A at 50 °C |
Control Type | motor mechanism |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Breaking capacity | 30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Compact NS1000N |
Neutral position | left |