Circuit breaker frame, ComPact NS800H, 70kA/415VAC, 800A, fixed, manually operated, without trip unit, 3P
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker frame, ComPact NS800H, 70kA/415VAC, 800A, fixed, manually operated, without trip unit, 3P
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 800 A at 50 °C |
Control Type | rotary handle - toggle |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Breaking capacity | 42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 - 50 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 |
Circuit breaker name | Compact NS800H |