
calcActive())">
32A 250V 1G DP SW w Ne
E8231D32N_MB_G1
SAR83.00
SAR45.65
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231D32N_MB_G1
32A 250V 1G DP SW w Ne
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
32A 250V 1G DP SW w Ne
SAR83.00
SAR45.65
Description
Pieno - 32A 250V - 1 gang double pole switch with neon, Matt Black
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 2.5 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1 x 10 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | switch |
Cover Frame Colour Tint | matt black |
Width | 87 mm |
Range | Pieno |
Height | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 32 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | fluorescent#|#resistive |
Standards | GB 16915.1#|#IEC 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review