
calcActive())">
250V 10A 1G Bell SW w ILL DND,PCU,PW Sym
E8231BPDMW_WG
SAR148.00
SAR81.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231BPDMW_WG
250V 10A 1G Bell SW w ILL DND,PCU,PW Sym
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
250V 10A 1G Bell SW w ILL DND,PCU,PW Sym
SAR148.00
SAR81.40
Description
Pieno - 10A 250V - 1 G bell sw w "Privacy"&"Please Clean Up" &"Please Wait" WG
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.02 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 1 x 1.5 mm² for stranded cable(s) |
Wiring Device Mounting | flush |
Connections - Terminals | by screw |
Product or Component Type | switch |
Width | 87 mm |
Range | Pieno |
Depth | 35.5 mm |
Height | 87 mm |
Embedding Depth | 21 mm |
Range of Product | Pieno |
Rated Current | 10 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | fluorescent#|#resistive |
Standards | GB 16915.1 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account