
calcActive())">
24 30V DC MT400 630
LV432643
SAR5,122.00
SAR2,817.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432643
24 30V DC MT400 630
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
24 30V DC MT400 630
SAR5,122.00
SAR2,817.10
Description
Standard motor mechanism module MT400/630, ComPacT NSX400/630, 24/30VDC
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 7.9 kg |
Device Short Name | MT400/630 |
[in] Rated Current | 400 A, 630 A |
Control Type | standard |
Product or Component Type | motor mechanism |
Range | ComPacT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account