
calcActive())">
22mm PILOT LIGHT,12V AC/DC,GREEN
XA2EVJ3LC
SAR10.41
SAR5.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XA2EVJ3LC
22mm PILOT LIGHT,12V AC/DC,GREEN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
22mm PILOT LIGHT,12V AC/DC,GREEN
SAR10.41
SAR5.73
Description
Easy Harmony XA2E, Monolithic pilot light, plastic, green, Ø22, integral LED, screw clamp terminals, 12 V AC/DC
Product Details
Activity | IDSIG |
---|---|
Range | Easy Harmony XA2 |
Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class I conforming to IEC 536 |
Net Weight | 0.02 kg |
Tightening Torque | 0.8-1 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 12 V AC/DC 50/60 Hz |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | monolithic pilot light |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account