
calcActive())">
220V 2-WIRE MECHANICAL DOOR CHIME
99AC220
SAR84.63
SAR46.55
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

99AC220
220V 2-WIRE MECHANICAL DOOR CHIME
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
220V 2-WIRE MECHANICAL DOOR CHIME
SAR84.63
SAR46.55
Description
Concept - 220V 2-wire mechanical door chime
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 220 V AC |
Product or Component Type | door bell |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account