
calcActive())">
2 x 2.1A USB Charger, WG
E8232USB_WG
SAR244.76
SAR134.62
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232USB_WG
2 x 2.1A USB Charger, WG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2 x 2.1A USB Charger, WG
SAR244.76
SAR134.62
Description
Pieno - 2 x 2.1A USB Charger - Wine Gold
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.05 kg |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour Tint | wine gold |
Product or Component Type | USB charger |
Width | 87 mm |
Range | Pieno |
Depth | 39 mm |
Height | 87 mm |
Embedding Depth | 29.3 mm |
Range of Product | Pieno |
Relative Humidity | 10-90 % |
Standards | CNS 13438#|#IEC 60950-1#|#GB 4943.1#|#MS IEC 60950-1#|#CNS 14336 |
Material | PA (polyamide) 6: housing, silicone rubber: cover, PC (polycarbonate): grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account