
calcActive())">
1P SSR 6A@24-280VAC Zero,200-265VAC
SSM1A16P7
SAR445.10
SAR244.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SSM1A16P7
1P SSR 6A@24-280VAC Zero,200-265VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1P SSR 6A@24-280VAC Zero,200-265VAC
SAR445.10
SAR244.81
Description
Solid state modular relay, Harmony, 6A, DIN rail mount, zero voltage switching, input 200…265V AC, output 24...280V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 4 kV AC for input/output, 4 kV AC for input or output to case |
Maximum Switching Voltage | 90 V AC turn-off |
Mounting Support | symmetrical DIN rail |
Overvoltage Category | III |
Pollution Degree | 2 |
Net Weight | 0.05 kg |
Tightening Torque | 0.5...0.8 N.m for input, 0.5...0.8 N.m for output |
Weight (in Kg) | 0.09 kg |
Ambient Air Temperature for Storage | -30-100 °C |
Connections - Terminals | screw connectors |
Insulation Resistance | 1000 MOhm at 500 V DC |
Local Signalling | LED (green) for input status |
[in] Rated Current | 6 A |
[uc] Control Circuit Voltage | 200...265 V AC |
Ambient Air Temperature for Operation | -30-80 °C |
Product or Component Type | solid state relay up to 10 A |
Width | 11 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account