![1G Tel Skt, KS on Shu WP main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8231rjs4_mb_g1.jpg)
1G Tel Skt, KS on Shu WP
Excl. Tax
Excl. Tax
All Sellers
![1G Tel Skt, KS on Shu WP](https://eshop-sa.se.com/media/catalog/product/e/8/e8231rjs4_mb_g1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G Tel Skt, KS on Shu WP
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.375 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Product or Component Type | telephone socket |
Width | 87 mm |
Range | Pieno |
Depth | 30.6 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Standards | GB 17466, IEC 60670 |
Material | polycarbonate: surround, polycarbonate: grid plate |