
calcActive())">
1G RJ45 Data, Cat5E, KS on Shu WP
E8231RJS_5_AS_G1
SAR58.00
SAR31.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231RJS_5_AS_G1
1G RJ45 Data, Cat5E, KS on Shu WP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G RJ45 Data, Cat5E, KS on Shu WP
SAR58.00
SAR31.90
Description
1G RJ45 Data Outlet, Cat 5e, Keystone on Shuttered Wallplate, Lavender Silver
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.125 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Connections - Terminals | RJ45 connector |
Product or Component Type | data socket |
Width | 87 mm |
Range | Pieno |
Depth | 38.8 mm |
Height | 87 mm |
Number of Gangs | 1 gang |
Relative Humidity | 0-95 % |
Standards | GB 17466#|#IEC 60670 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account