1G BELL SW WITH"BELL"Symbol and "PRESS

KB31BPB/B
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Vivace 10A 250V 1G BellPress Switch with marking

Product Details

Activity HDCWD
Weight (in Kg) 1kg
[ue] Rated Operational Voltage 250 V AC
Ambient Air Temperature for Operation -5-40 °C
Clamping Connection Capacity 1.5 mm²
Colour Tint white
Connections - Terminals pillar terminal
Product or Component Type bell press switch
Width 87 mm
Range Vivace
Height 87 mm
Embedding Depth 35 mm
Number of Gangs 1 gang
Range of Product Vivace
Rated Current 10 A at 250 V AC, inductive
Relative Humidity 0-95 %
Standards IEC 60669-1#|#SS 227#|#MS IEC 60669-1
Material polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: 1G BELL SW WITH"BELL"Symbol and "PRESS
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.